Power Transmission, Material Handling, Industrial Hand Tools
Martin Sprocket and Gear
 
   

Heavy Duty Conveyor Pulleys

 
Martin March

 

Martin now offers a comprehensive line of conveyor pulleys for your bulk material handling needs. Broadening our offering without compromising quality on:

• Pulleys — Lagged and Plain
• Shafts
• Take-Up Frames
• Bearings to Complete Assemblies
• Specialty Products

   

Martin's product line meets the demanding requirements of industries such as: sand and gravel quarries, coal mines, unit packaging, food processing, and recycling. These pulleys are manufactured to the same quality standards you have come to expect from Martin. We offer exceptional delivery times on stock and made-to-orders.

PULLEYS
Machined Drum Pulleys Crown or Flat
Standard Duty Drum Pulleys from 12" to 60" Diameter
Mine Duty Drum Pulleys 10" to 60" Diameter
Quarry Duty Drum Pulleys 12" to 60" Diameters
Engineering Class Drum Pulleys
Standard Duty Wing Pulleys - 6" thru 60" Diameters
Mine Duty Wing Pulleys 8" thru 60" Diameters
Quarry Duty Wing Pulleys 10" thru 60" Diameters
Quarry Duty"AR" Wing Pulleys 10" thru 60" Diameters


LAGGING
Vulcanized Lagging
Ceramic Lagging
Specialty Lagging

BUSHINGS
MXT / MXT-STL Bushings
MHE Bushings

TAKE UP FRAMES
Center Pull Take-Up Frames (CCP)
Top Angle Take-Up Frames (CTA)
Side Mount, Wide Slot Take-Up Frames (CWS)
Tube Take-Ups (TTU)
Heavy Duty Take-Up Frames (CHD)

SPECIAL CONSTRUCTION PULLEYS
DSP - Dead Shaft Pulleys
Spiral Pulleys
Sprocket Rollers for Engineered Class Chain
Gudgeon Rollers
Cage Rollers

SPECIALTY PRODUCTS
Wear Rims • Replaceable Beater Bars • Beater Rolls
Shafting

 

Home    Site Map      Company Profile     Products   Support   Contact   Literature   Distributors

CORPORATE OFFICES: 3100 Sprocket Drive, Arlington, TX 76015   USA - mail@martinsprocket.com

 
             
Branch Support