| MARTIN ENGINEERING INFORMATION | ||||||
| Maximum RPM and Allowable Misalignment | ||||||
| Size | Max RPM | Types JEM, JEMS, EM, E and N | Types H and HS | |||
| Parallel | Angular | Parallel | Angular | |||
| 3 | 9200 | 0.01 | 0.035 | — | — | |
| 4 | 7600 | 0.01 | 0.043 | — | — | |
| 5 | 7600 | 0.015 | 0.056 | — | — | |
| 6 | 6000 | 0.015 | 0.07 | 0.01 | 0.016 | |
| 7 | 5250 | 0.02 | 0.081 | 0.012 | 0.02 | |
| 8 | 4500 | 0.02 | 0.094 | 0.015 | 0.025 | |
| 9 | 3750 | 0.025 | 0.109 | 0.017 | 0.028 | |
| 10 | 3600 | 0.025 | 0.128 | 0.02 | 0.032 | |
| 11 | 3600 | 0.032 | 0.151 | 0.022 | 0.037 | |
| 12 | 2800 | 0.032 | 0.175 | 0.025 | 0.042 | |
| 13 | 2400 | 0.04 | 0.195 | 0.03 | 0.05 | |
| 14 | 2200 | 0.045 | 0.242 | 0.035 | 0.06 | |
| 16 | 1500 | 0.062 | 0.33 | — | — | |
| Note: Values shown above apply if the actual torque transmitted is more than 1Ú4 the coupling rating. For lesser torque, reduce the above values by 1Ú2. | ||||||