| MARTIN ENGINEERING INFORMATION | ||||||
| Sleeve Chemical Resistance | ||||||
| | Resistance To: | TPR | EPDM | NeopreneH | HytrelH | |
| Acetone | A | A | B | B | ||
| Ammonia, Anhydrous | B | T | A | N | ||
| Ammonium Hydroxide | ||||||
| Solutions | T | A | A(158F) | T | ||
| ASTM hydrocarbon test fluid | N | C | X | A | ||
| ASTM oil no. 1 | B | C | A | A | ||
| ASTM oil no. 3 | B | C | B(158F) | A | ||
| ASTM reference fuel A | B | C | A | A | ||
| ASTM reference fuel B | B | C | C | A | ||
| ASTM reference fuel C | B | X | C | B | ||
| Benzene | C | C | C | B | ||
| Butane | B | B | A | A | ||
| Carbon Tetrachloride | X | C | C | C | ||
| Chlorobenzene | C | X | X | X | ||
| Chloroform | X | C | C | C | ||
| Chromic Acid, 10-50% | T | T | C | N | ||
| Dowtherm A Solvent | X | N | B | N | ||
| Ethyl Alcohol | A | A | A(158F) | A | ||
| Ethylene Glycol | A | A | A(158F) | A | ||
| Fuel Oil | B | X | A | A | ||
| Gasoline | B | B-C | B | A | ||
| Glycerine | A | T | A(158F) | A | ||
| Hydraulic Oils | B | N | A | A | ||
| Hydrochloric Acid, 20% | A | T | A | B | ||
| Hydrogen Peroxide, 88¹Ú₂% | N | T | B | T | ||
| Isopropyl | A | T | A | A | ||
| Kerosene | B | X | B | T | ||
| Lacquer Solvents | T | ... | C | B | ||
| Lubricating Oils | B | X | B(158F) | A | ||
| Methyl Alcohol | A | T | A(158F) | A | ||
| Mineral Oil | B | X | A | A | ||
| Naphtha | B | C | C | A | ||
| Nitric Acid, 10% | A | T | B | B | ||
| Nitrobenzene | T | A | C | C | ||
| Phenol | T | T | B | C | ||
| Phosphoric Acid, 20% | A | T | T | N | ||
| Phosphate Esters | A | A | C | A | ||
| Pickling Solution | ||||||
| (20% Nitric Acid, 4% HF) | N | X | B-C | X | ||
| Soap Solutions | A | T | A(158F) | A | ||
| Sodium Hydroxide, 20% | A | A | A | A | ||
| Stearic Acid | T | T | B(158F) | T | ||
| Sulfuric Acid, up to 50% | A | T | A(158F) | A | ||
| Sulfuric Acid, up to 80% | A | T | B-C | C | ||
| Tannic Acid, 10% | T | T | A | T | ||
| Toluene | C | C | C | B | ||
| Trichloroethylene | C | X | C | C | ||
| Turpentine | B | C | C | N | ||
| Water | A | A(158F) | A(212F) | A(158F) | ||
| Xylene | C | C | X | B | ||
| A — Fluid has little or no effect | ||||||
| B — Fluid has minor to moderate effect | ||||||
| C — Fluid has severe effect | ||||||
| N — No evaluation has been attempted. | ||||||
| T — No data; likely to be compatible | ||||||
| X — No data; not likely to be compatible | ||||||
| *Hytrel is a Registered Trademark of Dupont | ||||||