MARTIN ENGINEERING INFORMATION
Shear TORQUE RATING — POUND INCHES
Pin
Neck Shear Pin Hub Number
Diameter
(inches) SP17 SP18 SP19 SP20 SP21 SP22 SP23 SP24 SP25 SP26 SP27 SP28 SP29 SP30 SP31
3⁄32 728.00 875.00 1022.00 1204.00 1323.00 1556.00 1603.00                
1⁄8 1248.00 1500.00 1752.00 2064.00 2268.00 2616.00 2748.00                
5⁄32 1976.00 2375.00 2774.00 3268.00 3591.00 4142.00 4351.00 4750.00              
3⁄16 2808.00 3375.00 3942.00 4944.00 5103.00 5886.00 6183.00 6750.00 7317.00            
7⁄32 3848.00 4625.00 5402.00 6364.00 6993.00 8066.00 8473.00 9250.00 10027.00            
1⁄4 5200.00 6250.00 7300.00 8600.00 9450.00 10900.00 11450.00 12500.00 13550.00 15200.00 17300.00 18400.00      
9⁄32     9052.00 10664.00 11718.00 13516.00 14198.00 15500.00 16802.00 18848.00 21452.00 22816.00      
5⁄16     11096.00 13072.00 14364.00 16568.00 17403.00 19000.00 20596.00 23140.00 26296.00 27968.00 30932.00    
11⁄32       15824.00 17388.00 20056.00 21068.00 23000.00 24932.00 27968.00 31832.00 33856.00 37440.00    
3⁄8       18920.00 20790.00 23980.00 25190.00 27500.00 29810.00 33440.00 38060.00 40480.00 44770.00 51040.00  
13⁄32         24570.00 28340.00 29170.00 32500.00 35230.00 39520.00 44980.00 47840.00 52910.00 60320.00  
7⁄16         28350.00 32700.00 34350.00 37500.00 41650.00 45600.00 51900.00 55200.00 61050.00 69600.00  
15⁄32           37060.00 38930.00 42500.00 46070.00 51680.00 58820.00 62560.00 69190.00 78880.00  
1⁄2           42728.00 44884.00 49000.00 53116.00 59584.00 67816.00 72128.00 79772.00 90944.00  
17⁄32               55000.00 59620.00 66880.00 76120.00 80960.00 89540.00 102080.00  
9⁄16               62000.00 67280.00 75392.00 85808.00 91264.00 100936.00 115072.00  
19⁄32                 73220.00 82080.00 93420.00 99360.00 109890.00 125280.00 136890.00
5⁄8                 82800.00 92720.00 105530.00 112240.00 124135.00 141520.00 154635.00
21⁄32                   103360.00 117640.00 126120.00 138380.00 157760.00 172380.00
11⁄16                   112480.00 128020.00 136160.00 150590.00 171680.00 187590.00
23⁄32                     138400.00 147200.00 162800.00 185600.00 202800.00
3⁄4                     152240.00 161920.00 179080.00 204160.00 223080.00
25⁄32                         195360.00 222720.00 243360.00
13⁄16                         211640.00 241280.00 263640.00
27⁄32                         227920.00 259840.00 283920.00
7⁄8                         244200.00 278400.00 304200.00
29⁄32                           296960.00 324480.00
15⁄16                           301600.00 329550.00
31⁄32                           338720.00 370110.00
1                           371200.00 405600.00
1-1⁄16                             446160.00
1-1⁄8                             507000.00