|
A screw conveyor without a shaft is
now available from Martin Sprocket & Gear, Inc. This continuous
flight "shaftless" (also referred to as a pipeless) conveyor eliminates
the need for intermediate hanger frames, bearings, coupling shafts,
coupling bolts, end bearings and end seals and the maintenance
headaches associated with them.
Ideally suited for problem applications where
wet, sticky, fibrous, large, etc. products are being conveyed,
or when full trough loading is desired, the shaftless conveyor
can make a significant contribution to increasing uptime and revenue.
Operating at low rpm, shaftless eliminates product buildup on
pipe common on standard screws, can operate on inclines as well
as horizontal and can use side inlets. Particle sizes up to 90%
of the flight outside diameter can be handled resulting in a more
effective utilization of available space. The flighting is available
in a variety of materials, a range of diameters and in many pitches.
Successful installations resulting in documented savings include
applications in pulp & paper, food processing, waste management,
cement, beverage and mining.
On site demonstrations can be arranged by contacting
one of Martin's 26 North American facilities.
For additional information click
here. To arrange a demonstration
or for the plant location nearest you, please contact Martin
Sprocket & Gear, Inc. at 817-258-3000. To request a quote click
here.
|