Chain Sprockets

WARNING: Table of Contents links will open up a PDF document. You must set your browser's helpers to "View Document" using PDF Viewer . If you do not set your browser to "View File", the entire file will be downloaded prior to opening. This could take some time depending on your internet connection. To download file, right click on the link, and select "Save Target As".

You may view part information in HTML format by selecting the PRODUCT from the navigation button at the top of the previous page.

Stock Sprockets

Made-to-Order Capabilities

SECTION I --STANDARD SPROCKETS

Shear Pin Sprockets, Bolt-On

Type D Sprockets, Detachable Hubs Split and Solid

Instant Split Sprockets

Torque Limiter

Double Pitch Sprockets

Double Single Sprockets (See Pitch Below)

Sprockets, Stock
   No. 25 -- 1/4" pitch
   No. 35 -- 3/8" pitch
   No. 35-2 -- 3/8" pitch
   No. 41 -- 1/2" pitch
   No. 40 -- 1/2" pitch
   No. 40-2 -- 1/2" pitch
   No. 40-3 -- 1/2" pitch
   No. 50 -- 5/8" pitch
   No. 50-2 -- 5/8" pitch
   No. 50-3 -- 5/8" pitch
   No. 60 -- 3/4" pitch
   No. 60-2 -- 3/4" pitch
   No. 60-3 -- 3/4" pitch
   No. 80 -- 1" pitch
   No. 80-2 -- 1" pitch
   No. 80-3 -- 1" pitch
   No. 100 -- 1-1/4" pitch
   No. 100-2 -- 1-1/4" pitch
   No. 100-3 -- 1-1/4" pitch
   No. 120 -- 1-1/2" pitch
   No. 120-2 -- 1-1/2" pitch
   No. 140 -- 1-3/4" pitch
   No. 140 -- 1-3/4" pitch
   No. 160 -- 2" pitch
   No. 160-2 -- 2" pitch
   No. 180 -- 2-1/4" pitch
   No. 200 -- 2-1/2" pitch
   No. 200-2 -- 2-1/2" pitch
   No. 240 -- 3" pitch

SECTION II -- METRIC SPROCKETS

   ISO - 06B-1, Metric 35 - 0.375 in. (9.525mm) Pitch, Simplex
   ISO - 06B-2, Metric 35-2 - 0.375 in. (9.525mm) Pitch, Duplex
   ISO - 06B-3, Metric 35-3 - 0.375 in. (9.525mm) Pitch, Triplex
   ISO - 08B-1, Metric 40 - 0.500 in. (12.70mm) Pitch, Simplex
   ISO - 08B-2, Metric 40-2 - 0.500 in. (12.70mm) Pitch, Duplex
   ISO - 08B-3, Metric 40-3 - 0.500 in. (12.70mm) Pitch, Triplex
   ISO - 10B-1, Metric 50 - 0.625 in. (15.88mm) Pitch, Simplex
   ISO - 10B-2, Metric 50-2 - 0.625 in. (15.88mm) Pitch, Duplex
   ISO - 10B-3, Metric 50-3 -0.625 in. (15.88mm) Pitch, Triplex
   ISO - 12B-1, Metric 60 - 0.750 in. (19.05mm) Pitch, Simplex
   ISO - 12B-2, Metric 60-2 - 0.750 in. (19.05mm) Pitch, Duplex
   ISO - 12B-3, Metric 60-3 - 0.750 in. (19.05mm) Pitch, Triplex
   ISO - 16B-1, Metric 80 - 1.000 in. (25.40mm) Pitch, Simplex
   ISO - 16B-2, Metric 80-2 - 1.000 in. (25.40mm) Pitch, Duplex
   ISO - 16B-3, Metric 80-3 - 1.000 in. (25.40mm) Pitch, Triplex
   ISO - 20B-1, Metric 100 - 1.250 in. (31.75mm) Pitch, Simplex
   ISO - 20B-2, Metric 100-2 - 1.250 in. (31.75mm) Pitch, Duplex
   ISO - 20B-3, Metric 100-3 - 1.250 in. (31.75mm) Pitch, Triplex
   ISO - 24B-1, Metric 120 - 1.500 in. (38.10mm) Pitch, Simplex
   ISO - 24B-2, Metric 120-2 - 1.500 in. (38.10mm) Pitch, Duplex
   ISO - 28B-1, Metric 140 - 1.750 in. (44.45mm) Pitch, Simplex
   ISO - 28B-2, Metric 140-2 - 1.750 in. (44.45mm) Pitch, Duplex
   ISO - 32B-1, Metric 160 - 2.00 in. (50.80mm) Pitch, Simplex
   ISO - 32B-2, Metric 160 - 2.00 in. (50.80mm) Pitch, Simplex

SECTION III -- ENGINEERING
Sprocket Nomenclature
Roller Chain Dimensions
Sprocket Tooth Dimensions
Maximum Bore and Hub Size
Sprocket Selection
Sprocket Engineering
Hardening
Chain Drive Engineering
Roller Chain Lengths
Speed Ratios
Sprocket Diameters
Horsepower Ratings

HOME