Power Transmission, Material Handling, Industrial Hand Tools
Martin Sprocket and Gear
 
   



Bevel Gears

Bevel Gears are used as right angle drives where high efficiency is required. They are carried in stock as 1:1 to 6:1 ratios. Bevel Gears are cut with the long and short addendum system and 20 degree pressure angle to compensate for tooth undercut in gears and pinions having low numbers of teeth. Most all of Martin Bevel Gears are cut with the Coniflex tooth form to allow for a slight misalignment at assembly and during operation. Gears should be mounted at the correct distance from the core of apex center with thrust bearings being used in back of hubs to absorb the backward thrust created in this type of gearing.
Martin manufactures a complete line of bevel gears.


To Access our On-Line PDF Catalog Click Here.

 

Additional product information presented may open another browser window. If you have a "Pop-Up" utility, you may need to disable it to view this additional information.

 
 

Click on the product name to view additional information.


Home    Site Map      Company Profile     Products   Support   Contact   Literature   Distributors

CORPORATE OFFICES: 3100 Sprocket Drive, Arlington, TX 76015 USA - mail@martinsprocket.com

Branch Support