| Standard“QD” Bushings | ||||||||||||||||
Dimensions (Inches) |
Stock Bore Range |
|||||||||||||||
Cap |
Maximum |
Average |
||||||||||||||
Bushing |
A |
B |
D |
E |
F |
G |
L |
Bolt |
Screws |
Standard |
Shallow |
Weight |
||||
Circle |
Required |
Minimum |
Keyway |
Keyway |
(Approx.) |
|||||||||||
JA |
3/8 |
1.375 |
2 |
1-1/16 |
9/16 |
1/8 |
11/16 |
1.665 |
3-10 x 1 |
3/8 |
1 |
1-1/4 |
24-Oct |
0.9 |
||
SH |
7/16 |
1.871 |
2-11/16 |
7/8 |
13/16 |
1/8 |
15/16 |
21/4 |
3-1/4 x 1-3/8 |
1/2 |
1-3/8 |
11-1/16 |
1/4 |
1 |
||
SDS |
1/2 |
2.187 |
3-3/16 |
7/8 |
3/4 |
1/8 |
13/8 |
211/16 |
3-1/4 x 1-3/8 |
1/2 |
11-1/16 |
2 |
1/4 |
1 |
||
SD |
1/2 |
2.187 |
3-3/16 |
15/16 |
11/4 |
1/8 |
1-13/16 |
211/16 |
3-1/4 x 1-7/8 |
1/2 |
11-1/16 |
1-15/16 |
1/4 |
1.5 |
||
SK |
9/16 |
2.812 |
3-7/8 |
1-3/8 |
11/4 |
1/8 |
1-15/16 |
35/16 |
3-5/16 x 2 |
1/2 |
2-1/8 |
2-1/2 |
5/16 |
2 |
||
SF |
9/16 |
3.125 |
4-5/8 |
1-1/2 |
11/4 |
1/8 |
2-1/16 |
37/8 |
3-3/8 x 2 |
1/2 |
2-5/16 |
2-13/16 |
5/16 |
3 |
||
E |
3/4 |
3.834 |
6 |
1-7/8 |
15/8 |
1/8 |
2-5/8 |
5 |
3-1/2 x 2-3/4 |
7/8 |
2-7/8 |
3-1/2 |
3/8 |
10 |
||
F |
13/16 |
4.437 |
6-5/8 |
2-13/16 |
21/2 |
3/16 |
3-5/8 |
55/8 |
3-9/16 x 3-5/8 |
1 |
3-5/16 |
3-15/16 |
1/2 |
11.5 |
||
J |
1 |
5.148 |
7-1/4 |
3-1/2 |
33/16 |
3/16 |
4-1/2 |
61/4 |
3-5/8 x 4-1/2 |
1-7/16 |
3-3/4 |
4-1/2 |
5/8 |
18 |
||
M |
1-1/4 |
6.5 |
9 |
5-1/2 |
53/16 |
3/16 |
6-3/4 |
77/8 |
4-3/4 x 6-3/4 |
11-5/16 |
4-3/4 |
5-1/2 |
3/4 |
37 |
||
N |
1-1/2 |
7 |
10-1/4 |
6-5/8 |
61/4 |
1/4 |
8-1/8 |
81/2 |
4-7/8 x 8-1/2 |
2-7/16 |
5-1/8 |
6 |
3/4 |
57 |
||
P |
1-3/4 |
8.25 |
11-3/4 |
7-5/8 |
71/4 |
1/4 |
9-3/8 |
10 |
4-1 x 9-1/2 |
21-5/16 |
5-15/16 |
7 |
7/8 |
120 |
||
W |
2 |
10.437 |
15 |
9-3/8 |
9 |
1/4 |
11-3/8 |
123/4 |
4-11/8 x 11-1/2 |
4 |
7-1/2 |
8-1/2 |
1 |
250 |
||
S |
3-1/4 |
12.125 |
17-3/4 |
12-1/2 |
12 |
3/8 |
15-3/4 |
15 |
5-11/4 x 15-1/2 |
6 |
8-1/4 |
10 |
1-1/4 |
400 |
||
Every effort has been put forward to insure accuracy of this information,
however if dimensions, loads, weights etc.
are critical for an application,
please contact factory for clarification or certified drawings.
Copyright 2003 Martin Sprocket & Gear., Inc.