Martin Elite Series conveyor pulley drawing
1 - Diameter
2 - Face Width
3 - Type or Size of Bushing / Bore Size
4 - Bearing Bore Size
5 - Center line of Bearing to Center line of Bearing
6 - Drive side shaft projection beyond bearing
7 - Drive side shaft diameter
8 - Drive Keyway Size
Martin shaft drawing
1 - Overall Length
2 - Major Diameter
3 - Diameter at Bushings
4 - Diameter at Bearings
5 - Diameter beyond Bearing
6 - Bushing, Keyway Size
7 - Drive Keyway Size

Martin shaft drawing
Martin Elite Series Conveyor Pulley Assembly Information
Enter as much data in the fields below to allow us to quote the Martin Elite Series conveyor pulley assembly you need.
Do you need a pulley?   
Quantity Type Of Pulley
Face Profile Duty Of Pulley
Pulley Diameter Dimension Pulley Face Width Dimension
Pulley Hub Style Bushing Bore Size
Include Bushing In Quote Bushing Type
Material Of Construction
Lagging Style Lagging Thickness
Lagging Pattern
Do you need a shaft?   
Overall Shaft Length: Major Shaft Diameter:
Shaft Diameter At Bushing: Shaft Diameter Bearing:
Diameter Beyond Bearing - Side 1: Diameter Beyond Bearing - Side 2:
Shaft Projection - Side 1: Shaft Projection - Side 2:
Keyway Size And Length - Side 1: Keyway Size And Length - Side 2:
Shaft Material Of Construction:
Do you need Bearings and / or Take-Ups?   
Type Of Take-Ups:
Include Bearings In Quote:
Bearing Bore Size: Bearing Manufacturer:

 
Notes
 

Please reference my job number when responding to my request to quote.
 
   
 

Customer Information
* Required Fields
Company Name * Your Name
* Phone Number * E-mail    
Address
City State/Province
* Postal Code * Country
When is the quote needed