Martin serves the belt pulley industry and has the capacity to meet larger quantity requirements and the versatility to respond quickly to Made-to-Order applications.



Martin offers UHMW V-Belt Sheaves that are ideal for use in power transmission and motion transfer. Martin offers a wide selections of pulleys in White Food Grade UHMW. Many sizes and materials are available upon request.

Martin offers Round Belt pulleys manufactured from Food-Grade White UHMW, which requires no lubrication. Pulleys are chemical, moisture and abrasive resistant. These light weight pulleys offer exceptional durability. Many sizes and materials such as Nylon and acetal are available upon request.

Flat Belt and Can Line Pulleys

Plastic
Flat Belt & Can Line Pulleys


Martin offers Can Line Pulleys that are ideal for cable conveying lines in food processing plants where noise and corrosion are a problem. Martin's Can Line Pulleys can extend the life of either plastic or steel cable, and Stainless Steel Bushings are available upon request. Many sizes and material such as Nylon and acetal are available upon request.


Martin offers Wheels that may be used as a direct replacement for conventional steel or aluminum wheels in many applications. These industrial plastic wheels are quiet operating, non-marking and corrosion resistant while maintaining a high load capacity.