Martin Sprocket & Gear is excited to expand our already extensive line of Couplings to include the Go-Flex Coupling. The Go-Flex line is one of the easiest couplings to install, maintain, and repair and is available in 7 different sizes, 7 different insert types, and a variety of configurations to fit your individual Coupling needs. During this transition, please contact us with any questions, quote requests, or orders.

 Martin Go-Flex™ advantages:

  • Fast and easy insert replacement
  • Low maintenance.
  • Minimal downtime.
  • No lubrication required.
  • Urethane inserts available from Standard-Duty to Heavy-Duty, High Temperature, and Food Grade.
  • Can be installed vertically.
  • Compact.
  • The teeth on the hubs do not touch or overlap thus if the insert fails,
    you do not have metal to metal contact that will potentially destroy the hubs.
  • Reversing applications.
  • No realignment required after insert replacement.

Modular Plastic Conveyor Screws